Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PT7M8208 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

The PT7M8208 series are highly accurate, low dropout voltage regulators with low noise, high ripple rejection and low current consumption.

The PT7M8208 includes a reference voltage source, an error amplifier, a driver transistor, a current limit protection, a thermal protection and an internal phase compensator.

The output voltage for the regulator is set by factory trimming within a range of 1.2V to 3.3V in 100mV step includes 2.85V. The PT7M8208 series are stable with low ESR ceramic capacitors. 

Features

  • Output Current: 300mA or more
  • Dropout Voltage: 270mV @ 300mA for 3.3V
  • Operating Voltage Range: 1.8V to 5.5V
  • Output Voltage Range: 1.2V to 3.3V (100mV Step)
  • Low Power Consumption: 65µA
  • Standby Current: 0.1µA
  • High Ripple Rejection: 75dB @ 1kHz
  • Output Current-Limit Protection
  • Thermal Shutdown Protection
  • Auto Output Discharge
  • Operating Temperature Range: -40°C to +85°C
  • Low ESR Capacitor Compatible: Ceramic Cap

Applications

  • Mobile phones (PDC, GSM, CDMA, IMT2000 etc.)
  • Cordless phones and radio communication
  • Digital still cameras and video cameras
  • PDAs
  • MP3 players
  • Portable devices

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) No
Dropout Voltage Max (V) 0.35
Enable Active N/A
OperatingInputVoltage Max (V) 5.5
OperatingInputVoltage Min (V) 1.8
Operating Temperature (ºC) -40 to 85
Operating Temperature N/A
Output Current (mA) 0.3
Output Voltage (V) 3.3
PSRR 75
AEC Qualified No
Quiescent Current Typ (mA) 65

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf