Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PT7M8218 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

PT7M8218 is a high accurate, low dropout voltage regulator with low noise, high ripple rejection and low current consumption.

PT7M8218 includes a reference voltage source, an error amplifier, a driver transistor, a current limit protection, a thermal protection and an internal phase compensator.

The output voltage for the regulator is set by factory trimming within a range of 0.9V to 3.3V in 100mV step includes 2.85V. PT7M8218 is stable with low ESR ceramic capacitors.

PT7M8218 is available in SC70-5L and SOT23-5L packages. It operates over a temperature range of -40 to +85°C.

Features

  • Input Voltage Range: 1.7V to 5.5V
  • 300mA Guaranteed Output Current
  • Stable with 0.47µF Ceramic Output Capacitors
  • Low Dropout Voltage 150mV@150mA (Vout=2.8V)
  • Low Quiescent Current 36µA
  • High PSRR 75dB@1kHz
  • Auto Output Discharge
  • High Output Accuracy ±2% Initial Accuracy
  • Thermal Shutdown and Current Limit Protection
  • Operating Temperature Range: -40°C to +85°C
  • Package: SC70-5L and SOT23-5L

Applications

  • Cell Phones
  • Mobile Phones (PDC, GSM, CDMA, IMT2000 etc.)
  • Cordless Phones and Radio Communication
  • Digital Still Cameras and Video Cameras
  • PDA
  • MP3 Players
  • Portable Devices

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) No
Dropout Voltage Max (V) N/A
Enable Active N/A
OperatingInputVoltage Max (V) 5.5
OperatingInputVoltage Min (V) 1.7
Operating Temperature (ºC) -40 to 85
Operating Temperature N/A
Output Current (mA) 0.3
Output Voltage (V) 3.3
PSRR 75
AEC Qualified No
Quiescent Current Typ (mA) 36

Technical Documents

Recommended Soldering Techniques

TN1.pdf