Diodes Incorporated — Analog and discrete power solutions
Back to Timed Relay/SCR Controllers

PT8A2512 (Obsolete)

Toaster Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PT8A2512NE is a CMOS LSI chip designed for simple toaster. It provides low cost solution for toaster. The chip is enclosed in a 4 pin TO-94.

Features

  • Operating voltage : 3.5~5.5V
  • Few external components
  • No start to turn on Relay without oscillation.
  • TO-94 package

Applications

  • Toaster

Product Specifications

Product Parameters

Timer Range 30sec - 10min
Driver Type Relay
One/Two Key NA
Button NA
AC Power Frequency NA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)