Diodes Incorporated
Back to Timed Relay/SCR Controller

PT8A2514A

Toaster Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PT8A2514A is a CMOS LSI chip designed for toasters application. It will use different timer when different function was active, and the time can be adjusted by external R/C. It has Reheat, Defrost, Bagel function.

The chip includes: Power on reset circuit, Logic control circuit, Output driver circuit, Key scan circuit, timer circuit, Built-in internal oscillator and external R/C oscillator circuit etc. It is enclosed in lead free DIP-8 package.

Features

  • Operating voltage: 3.5V~5.5V.
  • Have Defrost, Reheat and Bagel function
  • Relay output disable without external oscillator
  • Adjustable timer: 30s~10mins
  • Few external components
  • Low cost 8-Pin DIP package

Applications

  • Toaster Controller

Product Specifications

Product Parameters

Timer Range 30sec - 10min
Driver Type Relay
One/Two Key NA
Button NA
AC Power Frequency NA
Remark Reheat/Defrost/Begal function

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2683 2024-06-25 2024-12-22 Device End of Life (EOL)

FAQs