Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Reverse Current IR (μA) | 1 μA |
Forward VoltageDrop VF(V) | 1.3 V |
Maximum Peak Forward Surge Current IFSM (A) | 60 V |
Peak Repetitive Reverse Voltage VRRM (V) | 1000 V |
Maximum Average Rectified Current IO (A) | 2 A |
Reverse Recovery Time trr (ns) | 250 ns |