Alternative Part: MSB30TM
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Forward VoltageDrop VF(V) | 1.3 |
MaximumAverageRectifiedCurrent IO (A) | 2.5 |
Maximum Peak Forward Surge Current IFSM (A) | 75 |
Maximum ReverseCurrent IR (µA) | 5 |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 |
AEC Qualified | No |
TotalCapacitance CT (pF) | 30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2664 | 2024-02-23 | 2024-08-23 | Device End of Life (EOL) |
PCN-2499 | 2021-06-23 | 2021-09-23 | Change DBF Package Outline Dimensions for Select Products |