5A Surface Mount Fast Recovery Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The RS5KP5M is a 5.0A glass-passivated rectifier in our thermally efficient PowerDI®5 package, offers high-surge current capability, low-leakage current, and fast reverse recovery time.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Product Type | FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 5 A |
Maximum Peak Forward Surge Current IFSM (A) | 200 A |
Peak RepetitiveReverse VoltageVRRM (V) | 800 V |
Forward VoltageDrop VF(V) | 1.2 V |
@ IF (A) | 5 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 800 V |
Reverse RecoveryTime trr (ns) | 500 ns |
TotalCapacitance CT (pF) | 65 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2691 | 2024-08-16 | 2024-11-14 | Additional Wafer Sources and Transfer of Wafer Manufacturing Site for Select Discrete Products |