Sensitive Gate Silicon Controlled Rectifiers Reverse Blocking Thyristors
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Type | SCR |
Peak Repetitive Off-State VoltageVDRM / RRM (V) | 600 V |
On-State RMS Current(RMS)IT(RMS) (A) | 1.5 A |
Peak On-State Voltage MaxVTM Max(V) | 1.7 V |
Gate Trigger Current MaxIGT MAX (mA) | 0.2 mA |
Peak Repetitive Forward Current MaxIDRM Max (uA) | 10 uA |
Peak Non-Repetitive Surge CurrentITRM / ITSM (A) | 15 @ 60HZ A |
Holding Current MaxIH Max (mA) | 5 mA |
Junction TemperatureTJ Max (°C) | 110 |