2.0A SURFACE MOUNT GLASS PASSIVATED RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Product Type | Standard Recovery Rectifier |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 2 A |
Peak ForwardSurge CurrentIFSM(A) | 50 A |
Peak RepetitiveReverse VoltageVRRM (V) | 800 V |
Forward VoltageDrop VF(V) | 1.15 V |
@ IF (A) | 2 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 800 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2549 | 2021-10-19 | 2022-04-19 | Device End of Life (EOL) |