Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the X1-DFN1006-2 (SWP) (Type C) package, the SBR0240LPW provides very low VF and excellent reverse-leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode, or blocking diode in DC-DC converters and AC-DC adaptors.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 390 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward Continuous Current IFM (mA) | 200 mA |
Forward VoltageDrop VF(V) | 0.59 |
@ IF(mA) | 200 mA |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 40 V |
Capacitance CTOT Typ (pF) | 8 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2660 | 2024-03-13 | 2024-06-13 | Qualification of Additional Wafer Source with Wafer Diameter and Mold Compound Changes for Select Discrete Products |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |