12A SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact thermally efficient POWERDI5 package, SBR12M120P5-13 provides ultra-low reverse leakage stability at high temperatures and provides low forward voltage drop (VF).
@ TerminalTemperature TT (ºC) | - |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 12 |
Peak Repetitive Reverse Voltage VRRM (V) | 120 |
Peak Forward Surge Current IFSM (A) | 300 |
Forward VoltageDrop VF(V) | 0.83 |
@ IF (A) | 12 |
Maximum Reverse Current IR (μA) | 200 |
@ VR (V) | 120 |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |