SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ TerminalTemperature TT (ºC) | - |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 1 |
Peak Repetitive Reverse Voltage VRRM (V) | 400 |
Peak Forward Surge Current IFSM (A) | 40 |
Forward VoltageDrop VF(V) | 0.9 |
@ IF (A) | 1 |
Maximum Reverse Current IR (μA) | 50 |
@ VR (V) | 400 |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |