NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR2060CTI provides very low VF and extremely excellent reverse leakage stability at high temperatures.
@ TerminalTemperature TT (ºC) | - |
---|---|
Compliance (Only Automotive supports PPAP) | No |
Configuration | Dual |
Forward VoltageDrop VF(V) | 0.7 |
Maximum Average Rectified Current IO (A) | 20 |
Peak Forward Surge Current IFSM (A) | 120 |
Peak Repetitive Reverse Voltage VRRM (V) | 60 |
AEC Qualified | No |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |