3A SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 3 |
---|---|
@ TerminalTemperature TT (ºC) | - |
@ VR (V) | 60 |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.65 |
Maximum Average Rectified Current IO (A) | 3 |
Maximum Reverse Current IR (μA) | 100 |
Peak Forward Surge Current IFSM (A) | 60 |
Peak Repetitive Reverse Voltage VRRM (V) | 60 |
AEC Qualified | No |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2542 | 2021-08-30 | 2021-11-30 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products in SMA Package |
PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |