SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR) diode has been designed to meet the stringent requirements of Automotive Applications.
@ IF (A) | 8 |
---|---|
@ IF (A) | 8 |
@ TerminalTemperature TT (ºC) | 150 |
@ VR (V) | 20 |
@ VR (V) | 20 |
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
EAS (mJ) | 146 |
Forward VoltageDrop VF(V) | 0.51 |
MaximumAverageRectifiedCurrent IO (A) | 8 |
Maximum Average Rectified Current IO (A) | 8 |
Maximum ReverseCurrent IR (µA) | 300 |
Maximum Reverse Current IR (μA) | 300 |
Peak ForwardSurge CurrentIFSM(A) | 180 |
Peak Forward Surge Current IFSM (A) | 180 |
Peak RepetitiveReverse VoltageVRRM (V) | 20 |
Peak Repetitive Reverse Voltage VRRM (V) | 20 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
Reverse Recovery Time trr (ns) | N/A |
TotalCapacitance CT (pF) | 360 |
Total Capacitance CT (pF) | 360 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2688 | 2024-05-31 | 2024-11-27 | Device End of Life (EOL) |