SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard TO252 (DPAK) package, the SBRT10U60D1Q provides very low VF and excellent reverse leakage stability at high temperatures.
Better Efficiency and Cooler Operation.
Increased Reliability Against Thermal Runaway Failure in High Temperature Operation.
@ TerminalTemperature TT (ºC) | N/A |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 10 |
Peak Repetitive Reverse Voltage VRRM (V) | 60 |
Peak Forward Surge Current IFSM (A) | 140 |
Forward VoltageDrop VF(V) | 0.52 |
@ IF (A) | 10 |
Maximum Reverse Current IR (μA) | 400 |
@ VR (V) | 60 |
Reverse Recovery Time trr (ns) | N/A |
Total Capacitance CT (pF) | N/A |