NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 15 |
---|---|
@ TerminalTemperature TT (ºC) | - |
@ VR (V) | 50 |
Compliance (Only Automotive supports PPAP) | No |
Configuration | Dual |
Forward VoltageDrop VF(V) | 0.54 |
MaximumAverageRectifiedCurrent IO (A) | 15 |
Maximum ReverseCurrent IR (µA) | 150 |
Peak ForwardSurge CurrentIFSM(A) | 290 |
Peak RepetitiveReverse VoltageVRRM (V) | 50 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | - |
TotalCapacitance CT (pF) | 440 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |
PCN-2379 | 2018-11-29 | 2019-02-28 | Additional qualified suppliers for solderable front metal and back grind/back metal |