40A TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard TO263AB (D2PAK) package, the SBRT40M80CTB provides very low VF and excellent reverse leakage stability at high temperatures.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 40 A |
Peak RepetitiveReverse VoltageVRRM (V) | 80 V |
Peak ForwardSurge CurrentIFSM(A) | 230 A |
Forward VoltageDrop VF(V) | 0.72 |
@ IF (A) | 65 A |
Maximum ReverseCurrent IR (µA) | 1 µA |
@ VR (V) | 80 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2686 | 2024-07-08 | 2025-01-07 | Device End of Life (EOL) |