NRND = Not Recommended for New Design
4A TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 3 |
---|---|
@ TerminalTemperature TT (ºC) | - |
@ VR (V) | 30 |
Compliance (Only Automotive Supports PPAP) | No |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.51 |
MaximumAverageRectifiedCurrent IO (A) | 4 |
Maximum ReverseCurrent IR (µA) | 60 |
Peak ForwardSurge CurrentIFSM(A) | 30 |
Peak RepetitiveReverse VoltageVRRM (V) | 30 |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | - |
TotalCapacitance CT (pF) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |