1A SCHOTTKY BARRIER DIODE CHIP SCALE PACKAGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM1L30CSP is a 30-volt 1A schottky barrier diode that is optimized
for low forward voltage and soft switching characteristics to meet the
needs of wireless charging applications. It is housed in a compact chip
scale package (CSP) that occupies only 2mm2 board-space. It is ideally
suited for use in portable applications.
It is ideally suited for use in portable applications such as wireless charge.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 30 V |
Peak ForwardSurge CurrentIFSM(A) | 25 A |
Forward VoltageDrop VF(V) | 0.4 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 1000 µA |
@ VR (V) | 30 V |
TotalCapacitance CT (pF) | 150 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |