SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM1U30CP3 is a 30V 1A Schottky barrier rectifier that is optimized for very low forward voltage drop and low leakage current, housed in a compact die size surface mounted package that occupies only 0.6mm2 board-space. The low thermal resistance enables designers to meet design challenges of increasing efficiency while at the same time reducing board space. It is ideally suited for use in portable applications.
• Offboard Profile of 0.275mm—More han 30% Thinner Than DFN1006
• Very Low Forward Voltage (VF) Minimizes Conduction Losses and Improves Efficiency
• Blocking Diode
• Boost Diode
• Switching Diode
• Reverse Protection Diode
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 30 V |
Peak ForwardSurge CurrentIFSM(A) | 10 A |
Forward VoltageDrop VF(V) | 0.5 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 350 µA |
@ VR (V) | 30 V |
TotalCapacitance CT (pF) | 29 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |