Ultra-Small Surface-Mount Schottky Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The RF Schottky diode SDR08C04LP3 is with an integrated guard ring on-chip for over-voltage protection. The low barrier height, low-forward voltage and low junction capacitance make SDR08C04LP3 a suitable choice for mixer and detector functions in applications. Encapsulated in the ultra-small X3-DFN0603-2 with footprint of 0.18mm2 and ultralow package profile, this device is designed for saving PCB space in portable electronic devices.
For mixers and detectors in:
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 100 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 4 V |
Forward VoltageDrop VF(V) | 0.41 |
Maximum ReverseCurrent IR (µA) | 10 µA |