40A Trench Schottky Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT40150VCT and SDT40150VCTFP provide very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 40 A |
Peak RepetitiveReverse VoltageVRRM (V) | 150 V |
Peak ForwardSurge CurrentIFSM(A) | 200 A |
Forward VoltageDrop VF(V) | 1.22 V |
@ IF (A) | 20 A |
Maximum ReverseCurrent IR (µA) | 60 µA |
@ VR (V) | 150 V |