600W Surface Mount Automotive Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.
Compliance with the following standards:
ISO10605, C = 150pF, R = 330Ω:
ISO7637-2 (Note 4)
Max Peak Pulse Current IPP@10X 1000us Max(A) | 6.9 |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
AEC Qualified | Yes |
Configuration | Single (Bi-Directional) |
Breakdown VoltageVBR Min(V) | 60 V |
Reverse Standoff Voltage VRWM(V) | 54 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
Channel Input CapacitanceCT Typ (pF) | N/A pF |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 87.1 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 5 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2702 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Automotive Products |