Diodes Incorporated
Back to Power Line Protection

SMF4L100CA

400W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed for transient overvoltage protection. The combination of small size and high ESD surge capability makes it ideal for use in:

 

  • Power Management
  • Automotive
  • Battery Contacts

Feature(s)

  • 400W Peak Pulse Power Dissipation (10µs ×1000µs Waveform)
  • 5V to 200V Standoff Voltages
  • Provides ESD Protection per IEC61000-4-2 Standard:
    Air ±30kV, Contact ±30kV
  • Excellent Clamping Capability
  • Fast Response Time: Typically Less Than 1.0ns for Uni-Direction,
    Less Than 5.0ns for Bi-Direction, Form 0 Volts to BV Min.
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Single (Bi-Directional)
Breakdown VoltageVBR Min(V) 111 V
Reverse Standoff Voltage VRWM(V) 100 V
VESD IEC61000-4-2 Contact Discharge(kV) ±30 kV
Channel Input CapacitanceCT Typ (pF) 60 pF
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 162 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC