1.0A Surface Mount Ultra-Fast Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The US1NWFQ is an automotive-compliant rectifier in the SOD123F package. The device is ideal as a boost diode in power factor correction circuitry, and for use in secondary rectification and freewheeling for AC-AC and DC-DC converters in high-temperature conditions.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Maximum Peak Forward Surge Current IFSM (A) | 30 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1200 V |
Forward VoltageDrop VF(V) | 2 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 1200 V |
Reverse RecoveryTime trr (ns) | 80 ns |
TotalCapacitance CT (pF) | 5 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2702 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Automotive Products |