Complementary, 60V, 1.75A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Darlington Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + PNP |
VCEO, VCES (V) | 60 |
IC (A) | 1.75 |
ICM (A) | 4 |
PD (W) | 2.25 |
hFE (Min) | 5000, 2000 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 3500, 1500 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 950, 1000 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/0.5 |
VCE(sat) (Max.2) (mV) | 1280 |
VCE(sat) (@ IC/IB2) (A/mA) | 1.75/2 |
fT (MHz) | 140 |