Complementary, 20V, 2A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request* |
---|---|
Category | Low Saturation Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
fT (MHz) | 100, 150 |
fT (MHz) | 100, 150 |
hFE (min) | 300 |
hFE(@ IC) | 0.1, 0.2 |
hFE (@ IC) (A) | 0.2, 0.1 |
hFE(@ IC2) | 4, 6 |
hFE (@ IC2) (A) | 6 |
hFE(Min 2) | 100, 15 |
hFE (Min) | 300 |
IC (A) | 1.5, 2 |
IC (A) | 2, 1.5 |
ICM (A) | 6 |
ICM (A) | 6 |
PD (W) | 2.5 |
PD (W) | 2.5 |
Polarity | NPN + PNP |
Product Type | NPN + PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | 0.15/15 |
VCE (SAT) (@ IC/IB2) (A/mA) | 2.5/50, 1.5/50 |
VCE (SAT)(Max.2) | 200, 220 |
VCE (SAT)Max (mV) | 150, 200 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (@ IC/IB2) (A/mA) | 2.5/50, 1.5/50 |
VCE(sat) (Max.2) (mV) | 200, 220 |
VCE(sat) Max (mV) | 15, 40 |
VCEO, VCES (V) | 20 |
VCEO, VCES (V) | 20 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2583 | 2023-05-03 | 2023-08-03 | Qualification of Additional Wafer Source on Select Discrete Products |
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |