Dual NPN, 120V, 0.5A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + NPN |
VCEO, VCES (V) | 120 |
IC (A) | 0.5 |
ICM (A) | 1 |
PD (W) | 2.75 |
hFE (Min) | 500 |
hFE (@ IC) (A) | 0.15 |
hFE(Min 2) | 150 |
hFE (@ IC2) (A) | 0.4 |
VCE(sat) Max (mV) | 250 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/0.5 |
VCE(sat) (Max.2) (mV) | 500 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.4/5 |
fT (MHz) | 130 |
RCE(sat) (mΩ) | - |