Dual PNP, 140V, 0.5A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | On Request* |
fT (MHz) | 100 |
fT (MHz) | 100 |
hFE (min) | 300 |
hFE(@ IC) | 0.01 |
hFE (@ IC) (A) | 0.01 |
hFE(@ IC2) | 0.3 |
hFE (@ IC2) (A) | 0.3 |
hFE(Min 2) | 100 |
hFE (Min) | 300 |
IC (A) | 0.5 |
IC (A) | 0.5 |
ICM (A) | 1 |
ICM (A) | 1 |
PD (W) | 2.75 |
PD (W) | 2.75 |
Polarity | PNP + PNP |
Product Type | PNP + PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | 1/100 |
VCE (SAT) (@ IC/IB2) (A/mA) | 0.5/50 |
VCE (SAT)(Max.2) | 250 |
VCE (SAT)Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/1 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 250 |
VCE(sat) Max (mV) | 300 |
VCEO, VCES (V) | 140 |
VCEO, VCES (V) | 140 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |