H-Bridge, 40V, 2A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | H-bridge |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | 2 x NPN + 2 x PNP |
VCEO, VCES (V) | 40 |
IC (A) | 2 |
ICM (A) | 6 |
PD (W) | 2 |
hFE (Min) | 400, 200 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 150 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 160, 250 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/2.5, 0.5/5 |
VCE(sat) (Max.2) (mV) | 350, 750 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/30, 2/50 |
fT (MHz) | 150, 100 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2583 | 2023-05-03 | 2023-08-03 | Qualification of Additional Wafer Source on Select Discrete Products |