NRND = Not Recommended for New Design
Wide Vin, 300 mA LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZLDO Series low dropout linear regulators operate with an exceptionally low dropout voltage, typically only 30mV with a load current of 100mA. The regulator series features output voltages in the range 2.7 to 18 volts, this device provides an output voltage of 3.3 volts.
The ZLDO330 consumes a typical quiescent current of only 560µA and is rated to supply load currents up to 300mA. A battery low flag is available to indicate potential power fail situations. If the input voltage falls to within 300mV of the regulated output voltage then the error output pulls low. The device also features an active high disable control. Once disabled the ZLDO quiescent current falls to typically 11µA.
The ZLDO devices are packaged in Zetex SM8 8 pin small outline surface mount package, ideal for applications where space saving is important. The device low dropout voltage, low quiescent current and small size make it ideal for low power and battery powered applications. Battery powered circuits can make particular use of the low battery flag and shutdown features.
Very low dropout voltage
6mV dropout at 10mA output
30mV dropout at 100mA output
100mV dropout at 300mA output
3.3 volt fixed output
Other voltages available
Low quiescent current
1mA quiescent (typ) at 300mA output
Low battery flag
Shutdown control
Surface mount package
Accuracy 25C | 3 |
---|---|
AEC Qualified | No |
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Dropout Voltage Max (V) | 0.2 |
Enable Active | Yes (Low) |
Features | Wide Vin |
Fixed Vout (V) | 3.3 |
Fixed Vout(V) | 3.3 |
Fixed Vout(V) | 3.3 |
IOUT | 0.3 |
Iout (A) | 0.3 |
IQ (mA) | 560 |
Iq (max) (?A) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (typ) (µA) | 560 |
Iq (typ) (µA) | 560 |
Iq (typ) (µA) | 560 |
Noise uV RMS 10-100 kHz | 190 |
OperatingInputVoltage Max (V) | 20 |
OperatingInputVoltage Min (V) | -0.3 |
Operating Temperature (ºC) | -40 to 85 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (A) | 0.3 |
Output Discharge | No |
Output options | Fixed |
Output Voltage (V) | 3.3 |
Power Good | No |
PSRR | 52 |
PSRR (dB) 1K Hz | 52 |
PSRR (dB) 1kHz | 52 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 560 |
Reverse Protection | No |
Type | LDO |
VCTL Function | No |
VDROPOUT (Max) | 0.2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.2 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.2 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.2 |
VIN (Max) | 20 |
Vin (Max) (V) | 20 |
VIN (Min) | -0.3 |
Vin (Min) (V) | -0.3 |
VOUT | 3.3 |
Vout (max) | 3.3 |
Vout (min) | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2707 | 2024-12-30 | 2025-06-30 | Product End of Life (EOL) |