NRND = Not Recommended for New Design
Wide Vin, 300 mA LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy 25C | 2 |
---|---|
AEC Qualified | No |
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive Supports PPAP) | No |
Compliance (Only Automotive Supports PPAP) | No |
Dropout Voltage Max (V) | 0.2 |
Enable Active | Yes (Low) |
Features | Wide Vin |
Fixed Vout (V) | 5 |
Fixed Vout(V) | 5 |
Fixed Vout(V) | 5 |
IOUT | 0.3 |
Iout (A) | 0.3 |
IQ (mA) | 630 |
Iq (max) (?A) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (typ) (µA) | 630 |
Iq (typ) (µA) | 630 |
Iq (typ) (µA) | 630 |
Noise uV RMS 10-100 kHz | 190 |
OperatingInputVoltage Max (V) | 20 |
OperatingInputVoltage Min (V) | -0.3 |
Operating Temperature (ºC) | -40 to 85 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (A) | 0.3 |
Output Discharge | No |
Output options | Fixed |
Output Voltage (V) | 5 |
Power Good | No |
PSRR | 46 |
PSRR (dB) 1K Hz | 46 |
PSRR (dB) 1kHz | 46 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 630 |
Reverse Protection | No |
Type | LDO |
VCTL Function | No |
VDROPOUT (Max) | 0.2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.2 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.2 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.2 |
VIN (Max) | 20 |
Vin (Max) (V) | 20 |
VIN (Min) | -0.3 |
Vin (Min) (V) | -0.3 |
VOUT | 5 |
Vout (max) | 5 |
Vout (min) | 5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2707 | 2024-12-30 | 2025-06-30 | Product End of Life (EOL) |