Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

ZLNB2016 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZLNB2016 is a dual channel polarisation (voltage) and band select (tone) detector IC, primarily for satellite applications such as Low Noise Blocks (LNB’s) and satellite distribution systems. An optimised design provides a low supply current and a wide operating voltage whilst increasing performance and reliability. The ZLNB2016 offers excellent interference rejection with minimal application cost and packaged in the 3x3mm QFN it provides a very small solution.

Feature(s)

  • Two standard polarisation voltage detector
  • Two robust, interference tolerant 22kHz tone detection (without external signal filtering)
  • “No Receiver” detect function for power saving and isolation control
  • Low quiescent supply current, 2mA typical
  • Wide operating supply voltage 3V to 8V
  • Low external component count minimises application cost
  • True and inverted outputs to support popular multiplexer IC
  • Application(s)

  • Twin Universal LNBs
  • Quad Universal LNBs
  • Multi Output LNBs
  • Satellite Multi-Switches
  • Product Specifications

    Product Parameters

    Controller Type IC MUX
    FTONE 22
    Number of Control Ports 2
    Number of Rec Detect Yes
    Output Ports Type Std & Inv
    VCC (V) 8
    VPOL 15.5

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC