Diodes Incorporated — Analog and discrete power solutions
U QFN4040 20

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-QFN4040-20.png

ZLPM8014 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZLPM8014 is a power management and control solution for satellite set-top boxes (STBs). Based on an efficient boost converter the ZLPM8014 provides a power supply within the range of 11V to 21V as well as all the control signals required by a single port satellite Low Noise Block (LNB). The ZLPM8014 includes an accurate 22kHz tone generator to provide DiSEqC™ control words or continuous tone for band switching control. To provide a reliable DiSEqC 2.0 solution, the IC includes a DiSEqC detector with unwanted signal rejection. Controlled by an I2C™ compatible interface and with the minimal external components, the ZLPM8014 provides a high performance, cost efficient solution.

Feature(s)

  • High System Efficiency with Energy Saving Standby Mode
  • Efficient Boost Converter and LDO Provide an Accurate Adjustable Power Supply for LNBs
  • High Accuracy Output Overload and Temperature
    • Provides a Protected Output of up to 750mA (continuous)
    • Programmable Current Limit for System Flexibility
  • Optional Current Boost Mode. 150% of Imax for 65ms
  • Designed for Stability with Low Power LNBs
  • Provides Standard Voltage / Tone and DiSEqC Control Signals and has a Vpol Voltage Boost for SMW Applications
    • Internal Tone Generator for DiSEqC Control and Traditional Band Switching
    • Tone Maintains Shape Across all Load Conditions
  • Internal Reliable Tone Detector for DiSEqC 2.0 Systems
  • Controlled by I2C interface and Additional Logic Control for Tone
  • Built in Multiple Diagnostics and Protection for IC and LNB Protection
  • Minimal External Components for a Simple, Reliable and Cost Effective Solution
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 

Application(s)

  • Single Tuner Satellite Set-Top Boxes
    • High Current LNBs
    • Stability with Minimal Current LNBs
  • Satellite PC Cards
  • TVs with Integrated Satellite Tuners
  • Hybrid Set-Top Boxes
  • Suitable for Digital and Analog Satellite Systems

Product Specifications

Product Parameters

Iboost Yes
IC Controls (Enable) I2C
IC Controls (Logic) No
LNB Control (13/18V) Yes
LNB Control (22kHz / DiSEqC™ 1.x) Yes
LNB Control (DiSEqC™ 2) Yes
LNB O/P 1
LNB Output (LNB Voltage Range) 12.75 to 21
LNB Output (Max LNB Current) 750
Protection (LNB Detect) Yes
Protection (Over Current) Yes
Protection (Over Temperature) 150ºC

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf