Diodes Incorporated — Analog and discrete power solutions

ZMY20 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZMY20 is an extremely sensitive magnetic sensor employing the magneto-resistive effect of thin film permalloy. It allows the measurement of magnetic fields or the detection of magnetic parts. The highly sensitive and small size magnetoresistive sensors consist of a chip covered with thin film permalloy stripes. These stripes form a Wheatstone bridge, whose output voltage is proportional to the magnetic field component Hy. A perpendicular field Hx is necessary to stabilize sensor operation. This can be done by using a small permanent magnet.

Feature(s)

  • Output voltage proportional to magnetic field Hy
  • Adjustment of sensitivity and suppression of hysteresis by the auxiliary magnetic field Hx
  • Magnetic fields vertical to the chip level are not effective
  • Application(s)

  • Linear position sensors for process control, door interlocks, proximity detectors, machine tool sensing
  • Scalar measurement for compassing
  • Automotive – door switches, engine position & speed sensing
  • Metering of fluids by sensing rotation of impeller
  • Traffic counting & vehicle-type sensing
  • Specifications & Technical Documents

    Product Parameters

    Angular Accuracy -
    HY or HROT -
    Internal Magnet No
    Maximum Offset ±1
    Maximum Supply Voltage (V) 12
    Number of Sensors 1
    Operating Ambient Temperature (°C) -40 to 150
    Sensitivity (mv/V) 4.7/(kA/m)
    Typical Bridge Resistance 1.7
    Typical Output Voltage 20

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availablity