Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

ZNBG3115 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZNBG series of devices are designed to meet the bias requirements of GaAs and HEMT FETs commonly used in satellite receiver LNBs, PMR, cellular telephones etc. with a minimum of external components. With the addition of two capacitors and a resistor the devices provide drain voltage and current control for three external grounded source FETs, generating the regulated negative rail required for FET gate biasing whilst operating from a single supply. This negative bias, at -2.8 volts, can also be used to supply other external circuits. The ZNBG3115/16 includes bias circuits to drive up to three external FETs. A control input to the device selects either one of two FETs as operational, the third FET is permanently active. This feature is normally used as an LNB polarisation switch. Also specific to Universal LNB applications is the 22kHz tone detection and logic output feature which is used to enable high and low band frequency switching. The ZNBG3115/16 has been designed to cope with DiSEqC™ ready set top boxes and rejects all transients from channel switching. Drain current setting of the ZNBG3115/16 is user selectable over the range 0 to 15mA, this is achieved with addition of a single resistor. The series also offers the choice of drain voltage to be set for the FETs, the 3115 gives 2.2 volts drain whilst the 3116 gives 2 volts. These devices are unconditionally stable over the full working temperature with the FETs in place, subject to the inclusion of the recommended gate and drain capacitors. These ensure RF stability and minimal injected noise. It is possible to use less than the devices full complement of FET bias controls, unused drain and gate connections can be left open circuit without affecting operation of the remaining bias circuits. To protect the external FETs the circuits have been designed to ensure that, under any conditions including power up/down transients, the gate drive from the bias circuits cannot exceed the range -3.5V to 1V. Additionally each stage has its own individual current limiter. Furthermore if the negative rail experiences a fault condition, such as overload or short circuit, the drain supply to the FETs will shut down avoiding excessive current flow. The ZNBG3115/16 are available in QSOP16 and QSOP20 for the minimum in device size. Device operating temperature is -40 to 80°C to suit a wide range of environmental conditions.

Feature(s)

  • Provides bias for GaAs and HEMT FETs
  • Drives up to three FETs
  • Dynamic FET protection
  • Drain current set by external resistor
  • Regulated negative rail generator requires only 2 external capacitors
  • Choice in drain voltage
  • Wide supply voltage range
  • Polarisation switch for LNBs
  • 22kHz tone detection for band switching
  • Tone detector ignores unwanted signals
  • Support fr MIMIC, FET and Bipolar local oscillator devices
  • Compliant with ASTRA control specifications
  • QSOP 16 and 20 surface mount packages
  • Application(s)

  • Satellite receiver LNBs
  • Private mobile radio (PMR)
  • Cellular telephones
  • Specifications & Technical Documents

    Product Parameters

    FTONE 22
    LNA Bias Stages 3
    LNA IDRAIN (mA) 15
    LNA VDRAIN (V) 2.2
    Maximum Total Load -
    Mixer Bias Stages -
    Mixer IDRAIN -
    VG OFF -2.5
    VNEG (V) -3
    VOUT -
    VPOL 15.5

    Related Content

    Packages

    Technical Documents

    ICP Reports

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availablity