Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

ZNBG4003 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZNBG4003 is a four stage depletion mode FET bias controller intended primarily for satellite Low Noise Block’s (LNB’s), but its also suitable for other LNA applications such as those in found in PMR’s and microwave links. The ZNBG4003 provides each FET with a negative gate voltage and positive drain voltage with user programmable drain current.

Feature(s)

  • Four stage FET bias controller
  • Operates from supplies of 4.74 to 8.0V
  • FET drain voltages set at 2.0V
  • FET drain current selectable from 0 to 15mA
  • Allows first and second stage FETs to be run at different (optimum) drain currents
  • FET drain voltages and currents stable over temperature
  • FETs protected against overstress during power-up and power-down.
  • Internal negative supply generator allowing single supply operation
  • Low external component count
  • Application(s)

  • LNB
  • Product Specifications

    Product Parameters

    IQ (mA) 2
    LNA Bias Stages 4
    LNA IDRAIN (mA) 15
    LNA VDRAIN (V) 2
    Mixer Bias Stages N/A
    VCC (V) 8
    VNEG (V) -2.5

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC