Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Voltage References

ZRC250

2.5V Low Knee Current voltage reference

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZRC250 uses a bandgap circuit design to achieve a precision micropower voltage reference of 2.5 volts. The device is available in a small outline surface mount package, ideal for applications where space saving is important, as well as a package for through hole requirements. The ZRC250 design provides a stable voltage without an external capacitor and is stable with capacitive loads. The ZRC250 is recommended for operation between 20µA and 5mA and so is ideally suited to low power and battery powered applications. Excellent performance is maintained to an absolute maximum of 25mA, however the rugged design and 20 volt processing allows the reference to withstand transient effects and currents up to 200mA. Superior switching capability allows the device to reach stable operating conditions in only a few microseconds.

Feature(s)

  • Small outline SOT23 package
  • No stabilising capacitor required
  • Low knee current, 15μA typical
  • Typical TC 30ppm/°C
  • Typical slope resistance 0.4Ω
  • ± 3, 2 and 1% tolerance
  • Industrial temperature range
  • Operating current 20μA to 5mA
  • Transient response, stable in less than 10μs
  • Application(s)

  • Battery powered and portable equipment.
  • Instrumentation.
  • Test equipment.
  • Product Specifications

    Product Parameters

    Type Shunt reference
    Compliance (Only Automotive supports PPAP) Standard
    AEC Qualified No
    ReferenceVoltage (V) 2.5 V
    Tolerance (%) 2, 1 %
    Sink Current (mA) 5 mA
    Minimum Cathode Current for Regulation Typ (µA) 15 µA
    Typical Temperature Coefficient (ppm/°C) 30 ppm/°C
    Maximum Slope Resistance (Ω) 1 Ω
    Noise Voltage (µV/Hz) 60 µV/Hz
    Operating Ambient Temperature Range (°C) -40 to 85 °C

    Related Content

    Packages

    Technical Documents

    SPICE Model

    ICP Reports

    Recommended Soldering Techniques

    TN1.pdf