Low temperature-coefficient shunt refernce
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Type | Shunt reference |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
AEC Qualified | No |
ReferenceVoltage (V) | 4.01 V |
Tolerance (%) | 1 % |
Sink Current (mA) | 75 mA |
Minimum Cathode Current for Regulation Typ (µA) | 150 µA |
Typical Temperature Coefficient (ppm/°C) | 2.5 ppm/°C |
Maximum Slope Resistance (Ω) | 3 Ω |
Noise Voltage (µV/Hz) | 50 µV/Hz |
Operating Ambient Temperature Range (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |