NPN, 25V, 5A, E-Line
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 25 |
IC (A) | 5 |
ICM (A) | 20 |
PD (W) | 1.2 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 250 |
hFE (@ IC2) (A) | 5 |
VCE(sat) Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 220 |
VCE(sat) (@ IC/IB2) (A/mA) | 5/100 |
fT (MHz) | 100 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2706 | 2024-10-30 | 2025-01-29 | Qualification of New Deflashing and Tin Plating Line |