N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 250 V |
|VGS| (±V) | 40 ±V |
|IDS| @TA = +25°C (A) | 0.31 |
PD @TA = +25°C (W) | 2 |
RDS(ON)Max@ VGS(10V)(mΩ) | 8500 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 9000 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 9500 mΩ |
|VGS(TH)| Max (V) | 1.8 V |
CISS Typ (pF) | 72 @ 25V pF |