P-CHANNEL ENHANCEMENT MODE VERTICAL DMOS FET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 450 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.045 |
PD @TA = +25°C (W) | 0.7 |
RDS(ON)Max@ VGS(10V)(mΩ) | 150000 mΩ |
|VGS(TH)| Max (V) | 4.5 V |
CISS Typ (pF) | 120 max @ 25V pF |