250V PCHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation trench MOSFET features a unique structure combining the benefits of low on-resistance and fast switching, making it ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 250 V |
|VGS| (±V) | 40 ±V |
|IDS| @TA = +25°C (A) | 0.265 |
PD @TA = +25°C (W) | 2 |
RDS(ON)Max@ VGS(10V)(mΩ) | 14000 mΩ |
|VGS(TH)| Min (V) | 0.8 V |
|VGS(TH)| Max (V) | 2 V |
QG Typ @ |VGS| = 10V (nC) | 3 nC |
CISS Typ (pF) | 82 pF |
CISS Condition @|VDS| (V) | 25 V |