NPN, 60V, 4.5A, E-Line
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 60 |
IC (A) | 4.5 |
ICM (A) | 15 |
PD (W) | 1 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 55 |
hFE (@ IC2) (A) | 5 |
VCE(sat) Max (mV) | 30 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/5 |
VCE(sat) (Max.2) (mV) | 130 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/50 |
fT (MHz) | 130 |