Single Phase BLDC Fan and Motor Pre-Driver with Adjustable Current Limit and Tail-End Current Control
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXBM1016 is a high efficiency, low noise, single-phase, DC brushless motor pre-driver with PWM variable speed control and current control suitable for fan and blower motors. High efficiency and low noise are achieved using a novel technique (patent pending) for commutation current control. The controllers are primarily intended to meet industry standard OEM fan specifications where external PWM control are applied, however, they can also be used with other thermal control techniques using an external voltage, PWM signal or thermistor.
Adjustable Current Limit | Yes |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Hall Bias Voltage (V) | 1.75 |
High Side Switch Drive Sink Current (mA) | 100 |
Lock Detect, Shut-Down and Auto Start | Yes |
Low Side Switch Drive Source Current (mA) | 80 |
Minimum Speed Setting | Yes |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Voltage (V) | 6.7 to 18 |
Reference Voltage Output (V) | 5 |
Speed Control | - |
SupplyCurrent (mA) | 15 |
Tail End Current Control | Yes |