Voltage Output
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXCT1021 is a precision high-side current sense monitor. Using this type of device eliminates the need to disrupt the ground plane when sensing a load current.
The ZXCT1021 provides a fixed gain of 10 for applications where minimal sense voltage is required.
The very low offset voltage enables a typical accuracy of 3% for sense voltages of only 10mV, giving better tolerances for small sense resistors necessary at higher currents.
The wide input voltage range of 20V down to as low as 2.5V makes it suitable for a range of applications. With a minimum operating current of just 25μA, combined with its SOT25 package makes it suitable for portable battery equipment too.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Voltage output |
Quiescent Current (µA) | 25 |
Minimum S+ Common-Mode Sense Voltage (V) | 2.5 |
Maximum S+ Common-Mode Sense Voltage (V) | 20 |
Minimum VCC/VB Supply Voltage (V) | - |
Maximum VCC/VB Supply Voltage (V) | - |
Sense Voltage VMAX (mV) | 1500 |
Maximum Output Voltage (V) | Vs- -1 |
Voltage output Gain VOUT/VSENSE (V/V) | 10 |
Current output Gain Iout/VSENSE (mA/V) | - |
% Accuracy @ VSENSE =100mV Ta (%) | - |
IS- S- Input current (nA) | 20 |
Bandwidth typ (MHz) | 1 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Special Features | Simple Voltage Output Current Monitor |
Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.
The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.
Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.