Bidirectional Voltage Output w/ Director Flag
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Voltage output |
Quiescent Current (µA) | 35 |
Minimum S+ Common-Mode Sense Voltage (V) | 2.7 |
Maximum S+ Common-Mode Sense Voltage (V) | 20 |
Minimum VCC/VB Supply Voltage (V) | - |
Maximum VCC/VB Supply Voltage (V) | - |
Sense Voltage VMAX (mV) | 800 |
Maximum Output Voltage (V) | Vs- -1 |
Voltage output Gain VOUT/VSENSE (V/V) | 10 |
Current output Gain Iout/VSENSE (mA/V) | - |
% Accuracy @ VSENSE =100mV Ta (%) | - |
IS- S- Input current (nA) | 17000 |
Bandwidth typ (MHz) | 0.3 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Special Features | Bi-Directional + Output Flag |
Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.
The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.
Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.