20V, 9A, Gate Driver, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXGD3002E6 is a high-speed non-inverting single MOSFET gate driver capable of driving up to 9A into a MOSFET or IGBT gate capacitive load from supply voltages up to 20V. With typical propagation delay times down to 2ns and rise/fall times down to 11ns this device ensures rapid switching of the power MOSFET or IGBT to minimize power losses and distortion in high current fast switching applications.
Power MOSFET and IGBT Gate Driving in
Category | Gate Driver Transistors |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + PNP |
VIN & VCC max (V) | 20 |
I(source) typ (A) | 2.2 |
@ IIN (mA) | 10 |
I(sink) typ (A) | 2 |
@ IIN 2 (mA) | 10 (mA) |
IPK typ (A) | 9 A |
@ IIN 2 (A) | 1 A |
td(rise) typ (ns) | 1.25 ns |
tr typ (ns) | 8.3 ns |
td(fall) typ (ns) | 1.6 ns |
tf typ (ns) | 10.8 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2305 | 2018-02-28 | 2018-05-28 | Addition of A Passivation Layer Over The Top Metal of The Die for Selected BJT Devices |