Diodes Incorporated — Analog and discrete power solutions

ZXHF5000JB24 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXHF5000 provides an integrated IF solution for multiple output LNB and switch box applications. The ZXHF5000 includes a 4 by 2 switch with 19dB of positive gain which can be connected directly to the output of the LNB or switch box eliminating the need for cable drive amplifiers. The ZXHF5000 includes all the control required for voltage and tone based systems providing a reliable and highly integrated solution.

Feature(s)

  • High linearity 4:2 switch
  • Integrated cable drive amplifiers
  • Integrated switch control - Tone and voltage
  • Wide bandwidth 200 to 2700MHz
  • Gain 19dB, rising across band
  • High isolation Typ. >30dB, 200 to 2150MHz
  • OIP3 >15dBm, 200 to 2150MHz
  • Reliable tone detector with unwanted signal rejection filter
  • Accurate voltage detector 14.0V to 15.5V
  • Intelligent low power mode
  • 3.3V operation
  • Unconditionally stable
  • Pin-out programmable for double-sided assembly

Application(s)

  • Twin universal LNB's
  • Quad universal LNB's
  • Multiple output LNB's
  • Multi switches

Product Specifications

Product Parameters

Bandwidth 500
FTONE 22
Gain 19
Input Return Loss 12
Isolation 30
Matrix Type 4
OIP3 dBm 16
Output Return Loss 12
VCC (V) 3.3
VPOL 15.5

Related Content

Quality Documentation

Technical Documents

ICP Reports

Reliability Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC